text.skipToContent text.skipToNavigation

CX Programmable Switches

By Hubbell Control Solutions 

Collection Name:  CX Commercial Lighting Control Panels System

By Hubbell Control Solutions
The Hubbell Controls Programmable Wall Switches provide manual dimming and On/Off control of a CX panel with the dimming option installed. The CXSW series switches are field programmable to provide a variety of control options for up to 6 buttons in a single-gang configuration. Function specific button kits are provided to indicate the intended control function of the buttons. The switch stations connect to the CX panel dimming card with standard CAT5 patch cables. Two dimming zones can be daisy chained on each of the 4 available RJ45 ports for a maximum of 8 dimming control channels per card.
  • Programmable for a variety of button functions
  • Attractive, architecturally-pleasing decorator style design
  • Gang-able with other decorator type devices
  • Function specific button caps supplied with units
  • Raise/Lower switch provides manual continuous dimming
  • Toggle On/Off switch can control dimming or non-dimming loads
  • Connect using CAT5 cables, 3 inch jumper supplied with each switch
  • Use standard decorator wall plates (order separately)
  • Five-year limited warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • Light Almond
  • White
  • Ivory
  • Black
  • Gray
Environmental Conditions Indoor
Listings UL
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Type Commercial Lighting Control Panels
Warranty Length 5 Year Warranty

Electrical Ratings

Connectivity Wired

Stocked Items

Catalog Number UPC Product Description
Catalog Number CXSW-1-BK UPC 640181712288 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 1, Pilot: No Pilot, Color: Black.
Catalog Number CXSW-1-GY UPC 640181712233 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 1, Pilot: No Pilot, Color: Gray.
Catalog Number CXSW-1-IV UPC 640181712134 Product Description CX Programmable Wall Switches, Type: Programmable wall switch, Number of Buttons: 1, Pilot: No Pilot, Color: Ivory.
Catalog Number CXSW-1-LA UPC 640181712189 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 1, Pilot: No Pilot, Color: Light Almond.
Catalog Number CXSW-1-WH UPC 640181712080 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 1, Pilot: No Pilot, Color: White.
Catalog Number CXSW-2-BK UPC 640181712295 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 2, Pilot: No Pilot, Color: Black.
Catalog Number CXSW-2-GY UPC 640181712240 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 2, Pilot: No Pilot, Color: Gray.
Catalog Number CXSW-2-IV UPC 640181712141 Product Description CX Programmable Wall Switches, Type: Programmable wall switch, Number of Buttons: 2, Pilot: No Pilot, Color: Ivory.
Catalog Number CXSW-2-LA UPC 640181712196 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 2, Pilot: No Pilot, Color: Light Almond.
Catalog Number CXSW-2-WH UPC 640181712097 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 2, Pilot: No Pilot, Color: White.
Catalog Number CXSW-3-BK UPC 640181712301 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 3, Pilot: No Pilot, Color: Black.
Catalog Number CXSW-3-GY UPC 640181712257 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 3, Pilot: No Pilot, Color: Gray.
Catalog Number CXSW-3-IV UPC 640181712158 Product Description CX Programmable Wall Switches, Type: Programmable wall switch, Number of Buttons: 3, Pilot: No Pilot, Color: Ivory.
Catalog Number CXSW-3-LA UPC 640181712202 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 3, Pilot: No Pilot, Color: Light Almond.
Catalog Number CXSW-3-WH UPC 640181712103 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 3, Pilot: No Pilot, Color: White.
Catalog Number CXSW-4-BK UPC 640181712318 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 4, Pilot: No Pilot, Color: Black.
Catalog Number CXSW-4-GY UPC 640181712264 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 4, Pilot: No Pilot, Color: Gray.
Catalog Number CXSW-4-IV UPC 640181712165 Product Description CX Programmable Wall Switches, Type: Programmable wall switch, Number of Buttons: 4, Pilot: No Pilot, Color: Ivory.
Catalog Number CXSW-4-LA UPC 640181712219 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 4, Pilot: No Pilot, Color: Light Almond.
Catalog Number CXSW-4-WH UPC 640181712110 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 4, Pilot: No Pilot, Color: White.
Catalog Number CXSW-6-BK UPC 640181712325 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 6, Pilot: No Pilot, Color: Black.
Catalog Number CXSW-6-GY UPC 640181712271 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 6, Pilot: No Pilot, Color: Gray.
Catalog Number CXSW-6-IV UPC 640181712172 Product Description CX Programmable Wall Switches, Type: Programmable wall switch, Number of Buttons: 6, Pilot: No Pilot, Color: Ivory.
Catalog Number CXSW-6-LA UPC 640181712226 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 6, Pilot: No Pilot, Color: Light Almond.
Catalog Number CXSW-6-WH UPC 640181712127 Product Description CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 6, Pilot: No Pilot, Color: White.