text.skipToContent text.skipToNavigation

Low Voltage Heavy Duty Key Switch

By Hubbell Control Solutions 
By Hubbell Control Solutions
The Hubbell Control Solutions' Low Voltage Heavy Duty Key Switch is designed to provide a secure means to manually control lighting in areas where security or access control are a concern. The center loaded key action provides an ON with a firm twist of the key to the right and an OFF with a twist to the left. The key can be removed in the center position only.
  • Attractive brushed stainless steel finish
  • Mounts to standard single gang switch box (not provided)
  • Connect to NXCI Contact Interface Module (order separately) for Cat5 digital connection to NX SmartPORT™
  • Low Voltage Class 2 device
  • Connect directly to CX or NX lighting control panels
  • Tactile response for ON/OFF contacts
  • Provided with two keys

Product Details

General

Color Stainless Steel
Environmental Conditions
  • Indoor Use Only
  • Relative Humidity (non condensing) 10%-90%
Warranty Length Five year limited

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LVSKEY-3M-SS UPC 640181724137 Product Description DISCONTINUED - The Low Voltage Heavy Duty Key Switch is designed to provide a secure means to manually control lighting in areas where security or access control are a concern.