- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPRO™ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Recessed Downlights
- Strip Lighting
- Track Lighting
- Troffers
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Battery Packs
- Central Lighting Inverters
- Emergency & Exit Accessories
- Emergency Lighting Units
- Exit & Message Signs
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Flood Lighting
- Linear Lighting
-
- Lighting Controls & Sensors
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Surge Protectors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Bath & Vanity
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
- Our Company
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Distributor Locator
- Industry Links
- Resource Search
-
-
- English
- Francais
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPRO™ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Recessed Downlights
- Strip Lighting
- Track Lighting
- Troffers
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Battery Packs
- Central Lighting Inverters
- Emergency & Exit Accessories
- Emergency Lighting Units
- Exit & Message Signs
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Flood Lighting
- Linear Lighting
-
- Lighting Controls & Sensors
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Surge Protectors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Bath & Vanity
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
- Our Company
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Distributor Locator
- Industry Links
- Resource Search
-
-
- English
- Francais
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- NX HubbNET™ Radio Module
NX HubbNET™ Radio Module
Collection Name: NX Distributed Intelligence
- Low profile housing for minimal visual impact
- Mounts in 1.25” round aperture
- O-ring gasket provides watertight seal to luminaire housing
- Robust & reliable IEEE 802.15.4 2.4GHz wireless self-organizing and self-healing mesh network
- Integral compact PCB F antenna; no external antenna is required
- Integrates seamlessly into the NX HubbNET distributed lighting control network
- 12 VDC, 30 mA supplied by SmartPORT controller
Product Details
General
Application |
|
Color |
|
Environmental Conditions |
|
OEM Brand Name | Hubbell Lighting Components |
Operating Temperature | -40°F to 185° F (-40° C to 85° C) |
Warranty Length | 5-year limited |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Wiring Diagrams
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number NXRM-H | UPC 640181720191 | Product Description DISCONTINUED - The NX Radio Module allows a luminaire equipped with the NXFM in-fixture module to be promoted wirelessly from standalone operation to full network participation. | |
Catalog Number NXRM-H-BK | UPC 640181724151 | Product Description DISCONTINUED - The NX Radio Module allows a luminaire equipped with the NXFM in-fixture module to be promoted wirelessly from standalone operation to full network participation. | |
Catalog Number NXRM-H-GY | UPC 640181724144 | Product Description DISCONTINUED - The NX Radio Module allows a luminaire equipped with the NXFM in-fixture module to be promoted wirelessly from standalone operation to full network participation. |