text.skipToContent text.skipToNavigation

LH283B

by Burndy 

Catalog ID: LH283B

Copper Bus Connectors.

Product Details

General

Application Substation
Connector Type Bus Support
Material Copper Alloy
Material - Hardware DURIUMâ„¢ Silicon Bronze
Mounting Hardware Base Mounting Kit (w/ Nuts)
One Wrench Installation Y
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 781810077771
UPC 12 Digit 7818100777711

Dimensions

Bolt Circle Diameter 3.00 in
Dimension - G inch 1.25 in
Dimension - Height inch 2.62 in
Dimension - Hole Size fraction 9/16
Dimension - Width inch 4.25 in
Dimension - Width mm 108 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Cable
Conductor - Copper Solid Size 6 AWG
Conductor - Copper Solid Size Range 6 AWG
Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 6 AWG-4/0 AWG
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Resources/Downloads