Brand: Burndy
Catalog ID: KA36U2N
Application
For Aluminum and Copper Conductors
Catalog Number
KA36U2N
Connector Type
Terminal
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
500 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin
Sub Brand
UNIVERSAL TERM
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810370407
UPC 14 Digit GTIN
00781810370407
Dimension - Bolt Hole Size inch
0.50 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.22 in
Dimension - Height fraction
1.5714285714285714 in
Dimension - Height inch
1.57 in
Dimension - Height mm
39.9 mm
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
119 mm
Dimension - Length Overall inch
4.69 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
1.52 in
Dimension - Stud Size inch
1/2
Dimension - Width fraction
1-1/2 in
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm
Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range
2 AWG-600 kcmil
Conductor - Copper Solid Size
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1 AWG-4/0 AWG
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range
2 AWG-600 kcmil
Conductor Size
2 AWG-600 KCMIL
Conductor Type
Number of Conductors
1
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
500 LBS/in
Temperature Rating
194
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Carton Quantity
66
Pallet Quantity
1584