HUBBELL CANADA
Image of BIPC3501/0SC BIPC3501/0SC, Insulation Piercing Connector for Cu/Al, Run: 1/0-350, Tap: 1/0-350

BIPC3501/0SC, Insulation Piercing Connector for Cu/Al, Run: 1/0-350, Tap: 1/0-350

Brand: Burndy

Catalog ID: BIPC3501/0SC

Insulation Piercing Connector for Copper and Aluminum, Run:1/0-350, Tap: 1/0-350, ideal for splicing, tapping and dead-ending aluminum and copper conductor with shearing installation technology. 6-point socket impact driver for easy installation and removal, no torque wrench required.

  • Flexibility! One connector allows for tap, splice or dead-end configurations
  • Time Savings! Requires no cable stripping, conductor brushing, inhibitor application or after installation taping
  • Engineered shear bolt technology applies consistent torque for efficient and reliable connectors
  • Easy installation and removal - only requires 6-point socket impact driver
  • cULus Listed Splicing Wire Connector, AL9CU Rated, for copper and aluminum conductor combinations up to 90 degrees C, *600 Volt applications
  • Insulation piercing design for use in multiple applications - overhead covered and bare taps, service and metering connections, and lighting system work

General

Application

Application - For Use On

Copper and Aluminum

Catalog Number

BIPC3501/0SC

UPC

621945653528

Logistics

Carton Quantity

4

Pallet Quantity

360