HUBBELL CANADA
Image of 1PLO2/02 1PLO2/02, UV Rated Black, Offset Entry, 2-ports, #14-2/0 AWG

1PLO2/02, UV Rated Black, Offset Entry, 2-ports, #14-2/0 AWG

Brand: Burndy

Catalog ID: 1PLO2/02

Al Distribution Tap Connectors, UV Black Plastisol Covered, 2 Ports, Offset Entry, #14-2/0 , 600 V, Torque 120 in/lbs, Temp Rating 90 Deg C.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PLO2/02

EU RoHS Indicator

Yes

Hex Key

3/16

Installation Torque Recommended in-lb

120 LBS/in

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIT

UPC

781810287514

UPC 14 Digit GTIN

00781810287514

Dimensions

Dimension - Height fraction

1.375 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - Screw Size inch

5/8

Dimension - Width fraction

1-14/25 in

Dimension - Width inch

1.56 in

Dimension - Width mm

40 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

8 AWG-2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

120 LBS/in

Operational

Temperature Rating

194

Configuration

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

100