text.skipToContent text.skipToNavigation

Direct Burial Submersible Three Conductor Insulated Multi-Tap Connector

By Burndy 

Catalog ID: BIBS3503DB

By Burndy
Catalog ID:  BIBS3503DB
Direct Burial Unitap, 350 Kcmil -12 AWG Str., 3.82 in L, Designed specifically for direct burial applications.

Dual rated for aluminum or copper conductors,Each unit is individually marked for ease of identification

Add to List

More Options

Where to Buy

Product Details

General

Application For Outside Direct Burial
Connector Type Multi Tap
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 450 LBS/in
Insulation Y
Material Aluminum
Number Of Ports 3
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type BIBS, Multi-Port - Direct Burial
UPC 781810523599
UPC 12 Digit 7818105235999

Dimensions

Dimension - Height inch 2.46 in
Dimension - L Length Overall mm 97 mm
Dimension - Length Overall inch 3.82 in
Dimension - Strip Length inch 1.125
Dimension - Width inch 4.06 in
Dimension - Width mm 103 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 10 - 350 Str
Conductor - Copper Str Size Range 12 AWG - 350 kcmil
Conductor Size 12 AWG-350 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads

Customer Notices

Sales Drawings