text.skipToContent text.skipToNavigation

Double Sided Mounted Eight Conductor Clear Insulated Mult-Tap Connector

By Burndy 

Catalog ID: BIBD6008MT

By Burndy
Catalog ID:  BIBD6008MT
Aluminum Multiple Tap Connector w/ Mount Holes, Clear Insulated, 8 Port, 2 Sided Entry, 4 AWG-600 kcmil, Al/Cu Rated.

Features: The BIBD-MT Series UNITAP Offer The Same Multi-Port Capabilities As The Standard UNITAP Connectors Except These -MT Types Are Provided With Two Isolated Mounting Holes At Both Ends Of The Connector For Direct Mounting To A Trough, Gutter Or Wireway, They Will Accommodate Up To Standard 1/4 IN Hardware, Hex Size (key): 3/8 IN, Conductor Size (run - Range): 4 AWG - 600 KCMIL, Wire Entry: Double, Number Of Ports: 8

Add to List

More Options

Where to Buy

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum, Mountable
EU RoHS Indicator Yes
Hex Key 3/8
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 8
Physical Attribute - Number of Screws 10
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type BIBD-MT, Multi-Port
UPC 781810253427
UPC 12 Digit 7818102534277

Dimensions

Dimension - Height fraction 2.875 in
Dimension - Height inch 2.88 in
Dimension - L Length Overall mm 329 mm
Dimension - Length Overall inch 12.97 in
Dimension - Width inch 3.00 in
Dimension - Width mm 76 mm

Electrical Ratings

Amperage Rating 780 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range 4 AWG - 600 kcmil
Conductor - Copper Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range 4 AWG-600 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads

Customer Notices

Sales Drawings