Brand:
Burndy
Catalog ID:
BIBS25010
Catalog Number
Connector Type
Hex Key
Insulation
Insulation Type
Material
Number Of Ports
Physical Attribute - Number of Screws
Physical Attribute - Screw Type
Plated
Plating Type
Temperature Rating
Trade Name
UPC
UPC 12 Digit
Dimension - Height inch
Dimension - Height mm
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - Width fraction
Dimension - Width inch
Dimension - Width mm
Operating Voltage
Voltage - Maximum
Conductor - AL Str Size Range
Conductor - Copper Str Size Range
Conductor Size
Conductor Type
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Listed Direct Burial
Certification - UL Recognized
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed