text.skipToContent text.skipToNavigation

BIBS35010

By Burndy 

Catalog ID: BIBS35010

By Burndy
Catalog ID:  BIBS35010
MULTI-PORT Single-Sided Entry.
Add to List

More Options

Where to Buy

Product Details

General

Hex Key 5/16
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 10
Physical Attribute - Number of Screws 10
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810232996
UPC 12 Digit 7818102329966

Dimensions

Dimension - Height inch 2.50 in
Dimension - L Length Overall mm 241 mm
Dimension - Length Overall inch 9.50 in
Dimension - Width inch 2.32 in
Dimension - Width mm 59 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 10 AWG - 350 kcmil
Conductor - Copper Str Size Range 10 - 350 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads

Customer Notices

Sales Drawings