HUBBELL CANADA
Image of YHD250J1444 YHD250J1444, Stirrup
Image of YHD250J1444 YHD250J1444, Stirrup

YHD250J1444, Stirrup

Brand:

Burndy

Catalog ID:

YHD250J1444

HYCRIMP™ STIRRUP.

Product details

General

Catalog Number

YHD250J1444

Connector Type

H-Tap

Die Index

D3

Material

Aluminum

Material - Bail

Copper

Plated

Y

Plating Type

Tin

Type

Bail

UPC

781810081150

UPC 12 Digit

7818100811500

Dimensions

Dimension - B Length fraction

1-22/25 in

Dimension - B Length inch

1.88 in

Dimension - D inch

3.00 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.0 in

Dimension - Pad Width inch

5.00 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

4/0 AWG-300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

16

Minimum Pack Quantity

1

Pallet Quantity

1440