HUBBELL CANADA
Image of FD70X12X12N FD70X12X12N, Substation - Copper Stud Connector

FD70X12X12N, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD70X12X12N

Copper Stud Connectors.

  • For use on stud to pads
  • Allows for bolting cable and tubing terminals to equipment studs
  • Hex captured bolts provide one-wrench installation

General

Application

Substation

Catalog Number

FD70X12X12N

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Type

Studs

UPC

781810493434

UPC 14 Digit GTIN

00781810493434

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

UI

UL Listed

No