HUBBELL CANADA
BUR_PPHID-264243_B106
BUR_PPHID-264243_B106

B106, Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square

Brand:

Burndy

Catalog ID:

B106

Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square.

Fit 95 percent of all standard BURNDYWeld

Product details

General

Application

For all molds having a price key 4, 7, 17, 22 or 24

Catalog Number

B106

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810402597

UPC 12 Digit

7818104025977

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

192

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings