text.skipToContent text.skipToNavigation

Hex

31CHENBOX

By Burndy  
Catalog ID: 31CHENBOX
Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/16-18

50HANBOX

By Burndy  
Catalog ID: 50HANBOX
Aluminum Alloy 6061-T6 Nut, 1/2 IN-13 Thread Size, Class 2B Fit, Coarse Thread

50HSSNBOX

By Burndy  
Catalog ID: 50HSSNBOX
Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in

62CHENBOX

By Burndy  
Catalog ID: 62CHENBOX
Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/8-11

Galvanized Steel 5/16 Nut

By Burndy  
Catalog ID: 31CHGSN
Galvanized Steel 5/16 Nut

Hardware

By Burndy  
Catalog ID: 38CHENBOX
Silicon Bronze NUT ,3/8-16 Stud ,Thread series-Class 2B.

Hardware

By Burndy  
Catalog ID: 38HSSN
3/8 Stainless Steel Nut

Hardware

By Burndy  
Catalog ID: 62HANBOX
Aluminum Alloy 6061-T6 Nut, 5/8 IN-11 Thread Size, Class 2B Fit, Coarse Thread

Hardware

By Burndy  
Catalog ID: 62HGSN
5/8 Galvanized Steel Hex Nut

Hardware

By Burndy  
Catalog ID: 25CHEN
Silicon Bronze, 1/4-20 Thread Size, Hexagonal nut

Hardware

By Burndy  
Catalog ID: 75HGSN
3/4 Galvanized Steel Hex Nut

Hardware

By Burndy  
Catalog ID: 50HGSN
1/2 Galvanized Steel Hex Nut

Hardware

By Burndy  
Catalog ID: 50HGSNGR5
1/2 Galvanized Steel Hex Nut Grade 5

Hardware

By Burndy  
Catalog ID: 44CHENBOX
Silicon Bronze Hexagon Nut, 7/16" Thread

Hardware

By Burndy  
Catalog ID: 50HSSN
1/2 Stainless Steel Hex Nut

Hardware

By Burndy  
Catalog ID: 25CHENBOX
Silicon Bronze, 1/4-20 Thread Size, Hexagonal nuts

Hardware

By Burndy  
Catalog ID: 50CHENBOX
1/2 Silicon Bronze Hex Nut

Hardware

By Burndy  
Catalog ID: 62HSSN
5/8 Stainless Steel Hex Nut

Hardware

By Burndy  
Catalog ID: 50CHENET
1/2 Electro Tin Plated Hex Nut

Hardware

By Burndy  
Catalog ID: 62HAN7075
5/8 Aluminum 7075 Hex Nut

Hardware

By Burndy  
Catalog ID: 25HSSN
Stainless Steel, 1/4" Nut

Hardware

By Burndy  
Catalog ID: 75CHEN
3/4 Silicon Bronze Hex Nut

Hardware

By Burndy  
Catalog ID: 38HGSN009
3/8 Galvanized Steel Nut

Hardware

By Burndy  
Catalog ID: 50HAN
1/2 Aluminum Hex Nut

Hardware

By Burndy  
Catalog ID: 38CHENET
3/8 Electro Tin Plated Nut

Hardware

By Burndy  
Catalog ID: 38HGSN
3/8 Galvanized Steel Nut
Page 1 of 1