HUBBELL CANADA
WBP_00322001LPK50_PRODIMAGE
WBP_00322001LPK50_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_00322001LPK50_alt_PRODIMAGE
Clearance

Kellems Wire Management, Cord Connector Accessories, Locknut, Zinc Plated Steel, 1/2", 50 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

00322001LPK50

LOCKNUT, ZINC-PLATED, 1/2", 50 PACK.

Standard Product

Product details

General

Application

Conduit/Fitting Fastening

Catalog Number

00322001LPK50

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

NPT Thread Locknuts

Material

Zinc-Plated Steel

Series

Accessories

Specifications

  • Accessory Type - Locknuts
  • Packaging - Bulk packed 50 per carton
  • Thickness Inches (mm) - .09" (2.3)

Type

Locknut

UPC

783585506227

Dimensions

Display Size

1/2"-14

Hub Size

1/2 "

Outside Diameter

1.14 in

Thickness

0.09 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

950