WBP_01304009_PRODIMAGE
WBP_01304009_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+2
Kellems Wire Management Solutions

Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 24" Long

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

01304015

Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 24" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Tube : Aluminium, Étiquette : Mylar

Product details

General

Application
Approx Breaking Strength
10,000 lbs
Color
Environmental Conditions
EU RoHS Indicator
Yes
Material
Steel, Galvanized
Material - Mounting Hardware
On Cable Ends
Performance
  • Mechanical - Approximate Breaking Strength - 10,000 (44,480) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)
Series
Splicing Grips
Style
Closed Mesh, Double Weave
Type
UPC
783585326993

Dimensions

Display Size
24" (60.96) Length

Conductor Related

Cable Diameter Range
1.00 in-1.49 in
Cable Size
1.00"-1.49" (2.54-3.78)
Number of Conductors
1 Jacketed Cable

Certifications And Compliance

Industry Standard(s)
CSA Certified

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions