HUBBELL CANADA
WBP_014021208_PRODIMAGE
WBP_014021208_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Wire Management, Hose Containment Grips, Split Fitting, 12" Mesh Length, Cable Dia:0.75 in-1.25 in

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

014021120

Wire Management, Hose Containment Grips, Split Fitting, 12" Mesh Length, Cable Dia:0.75 in-1.25 in.

  • These grips will prevent serious injury to personnel and damage to equipment by holding the hose in place in the event of hose failure
  • Kellems® patented Hose Containment Grips are made of stainless steel double weave mesh construction for high strength and come complete with hose clamps
  • Split fitting to fit AN-818 nuts
  • Fitting is positioned over nut and located with internal flange

Product details

General

Application

Used on high pressure, flexible hose lines to prevent the hose from whipping violently in the event of hose failure at the fitting

Approx Breaking Strength

6,000 lbs

Catalog Number

014021120

Item Type

Split Fitting (Type F)

Material

Stainless Steel

Series

Split Fitting

UPC

783585370811

Conductor Related

Cable Diameter Range

0.75 in-1.25 in

Logistics

Carton Quantity

25

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions