HUBBELL CANADA
WBP_014021304_PRODIMAGE
WBP_014021304_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Wire Management, Hose Containment Grips, Universal Bale Grip, 24" Mesh Length, Cable Dia:0.50 in-0.94 in

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

014021138

Wire Management, Hose Containment Grips, Universal Bale Grip, 24" Mesh Length, Cable Dia:0.50 in-0.94 in.

  • These grips will prevent serious injury to personnel and damage to equipment by holding the hose in place in the event of hose failure
  • Kellems® patented Hose Containment Grips are made of stainless steel double weave mesh construction for high strength and come complete with hose clamps

Product details

General

Application

Used to fasten around a structure or closed eye

Approx Breaking Strength

3,100 lbs

Catalog Number

014021138

Item Type

Universal Bale Grip (Type U)

Material

Stainless Steel

Series

Universal Bale Grip

UPC

783585437101

Conductor Related

Cable Diameter Range

0.50 in-0.94 in

Logistics

Carton Quantity

1

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions