HUBBELL CANADA
WBP_02201001_PRODIMAGE
WBP_02201001_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_02201001_alt_PRODIMAGE

Support Grips, Double Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 3.00-3.49"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02201011

Support Grips, Double Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 3.00-3.49".

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

maillure fermée

Product details

General

Application

Approx Breaking Strength

4,900 lbs

Catalog Number

02201011

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Performance

  • Mechanical - Approximate Breaking Strength - 4,900 (21,795)
  • Mechanical - Working Load - 490 (2179.5) Lbs. (N)

Series

Standard Duty

Specifications

  • Equalizer - Copper
  • Eye - Copper
  • Strand - Tin-coated bronze
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

UPC

783585300924

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00"-3.49" (7.62-8.86)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5