HUBBELL CANADA
WBP_02201013_PRODIMAGE
WBP_02201013_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+2
WBP_02201013_app_PRODIMAGE

Support Grips, Single Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 0.75-0.99"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02201015

Support Grips, Single Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 0.75-0.99".

Eye assemblies provide eye reinforcement at support hardware

maillure fermée

Product details

General

Application

Approx Breaking Strength

1,020 lbs

Catalog Number

02201015

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Performance

  • Mechanical - Approximate Breaking Strength - 1,020 (4,537) Lbs. (N)
  • Mechanical - Working Load - 102 (453.7) Lbs. (N)

Series

Standard Duty

Specifications

  • Eye - Stainless Steel
  • Lug - Stainless Steel
  • Strand - Stainless Steel
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

UPC

783585301006

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75"-.99" (1.90-2.51)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2400