HUBBELL CANADA
WBP_03301002_PRODIMAGE
WBP_03301002_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_03301002_alt_PRODIMAGE

Kellems Wire Management, Pulling Grips, Underground Rotating Eye, .50-.62", Short

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03301001

Kellems Wire Management, Pulling Grips, Underground Rotating Eye, .50-.62", Short.

  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Tag: Mylar

Product details

General

Application

Underground Pulling

Approx Breaking Strength

5,600 lbs

Catalog Number

03301001

Color

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1120

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 5,600 (24,909) Lbs. (N)
  • Mechanical - Cable Diameter Range - .50"-.62" (1.27-1.57)
  • Mechanical - Working Load - 1120 (4981.8) Lbs. (N)

Series

Underground K-Type

Specifications

  • Eye - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Double Weave

Type

Rotating Eye, Short Length

UPC

783585314075

Conductor Related

Cable Diameter Range

0.50 in-0.62 in

Cable Size

.50"-.62" (1.27-1.57)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)

CSA Certified