HUBBELL CANADA
WBP_03301002_PRODIMAGE
WBP_03301002_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_03301002_alt_PRODIMAGE

03301019

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03301019

UGRD ROT EYE PULL GRIP, 2.5-2.9", SHORT.

  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Lug: Steel, Bushing: Steel, Insert: Steel, Tag: Mylar

Product details

General

Application

Underground Pulling

Approx Breaking Strength

33,000 lbs

Catalog Number

03301019

Color

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

6600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 33,000 (146,784) Lbs. (N)
  • Mechanical - Cable Diameter Range - 2.50"-2.99" (6.35-7.59)
  • Mechanical - Working Load - 6600 (29356.8) Lbs. (N)

Series

Underground K-Type

Specifications

  • Bushing - Steel
  • Eye - Steel
  • Insert - Steel
  • Lug - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Double Weave

Type

Rotating Eye, Short Length

UPC

783585314259

Conductor Related

Cable Diameter Range

2.50 in-2.99 in

Cable Size

2.50"-2.99" (6.35-7.59)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

4

Pallet Quantity

36