HUBBELL CANADA
WBP_03301002_PRODIMAGE
WBP_03301002_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_03301002_alt_PRODIMAGE

03301047

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03301047

UGRD ROT EYE PULL GRIP, 5.0-6.0", STD.

  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Tag: Mylar

Product details

General

Application

Underground Pulling

Approx Breaking Strength

40,000 lbs

Catalog Number

03301047

Color

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

8000

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 40,000 (177,920) Lbs. (N)
  • Mechanical - Cable Diameter Range - 5.00"-5.99" (12.70-15.21)
  • Mechanical - Working Load - 8000 (35584) Lbs. (N)

Series

Underground K-Type

Specifications

  • Eye - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Double Weave

Type

Rotating Eye, Standard Length

UPC

783585314457

Conductor Related

Cable Diameter Range

5.00 in-5.99 in

Cable Size

5.00"-5.99" (12.70-15.21)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

2