HUBBELL CANADA
WBP_03302016_PRODIMAGE
WBP_03302016_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_03302016_alt_PRODIMAGE

Kellems Wire Management, Pulling Grips, Overhead Rotating Eye, .25-.49"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03302016

Kellems Wire Management, Pulling Grips, Overhead Rotating Eye, .25-.49".

  • Designed for pulling aluminum or copper bare conductor, ground wirres, messenger strands, wire rope and insulated cables

Eye: Steel, Shoulders: Aluminum, Tag: Mylar

Product details

General

Application

Overhead Pulling

Approx Breaking Strength

6,800 lbs

Catalog Number

03302016

Color

Metallic

Color Code

Dark Green

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1360

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 6,800 (20,567) Lbs. (N)
  • Mechanical - Cable Diameter Range - .25"-.49" (.63-1.24)
  • Mechanical - Working Load - 1360 (4113.4) Lbs. (N)

Series

Overhead Multiple Strength

Specifications

  • Eye - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Triple, Double, Single Weave

Type

Rotating Eye

UPC

783585314488

Conductor Related

Cable Diameter Range

0.25 in-0.49 in

Cable Size

.25"-.49" (.63-1.24)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5