HUBBELL CANADA
WBP_03302016_PRODIMAGE
WBP_03302016_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_03302016_alt_PRODIMAGE

03302024

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03302024

OVHD ROT EYE PULL GRIP, 1.2-1.5".

  • Designed for pulling aluminum or copper bare conductor, ground wires, messenger strands, wire rope and insulated cables

Eye: Steel, Shoulders: Aluminum, Tag: Mylar

Product details

General

Application

Overhead Pulling

Approx Breaking Strength

30,600 lbs

Catalog Number

03302024

Color

Color Code

Black

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

6120

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 30,600 (136,109) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.25"-1.49" (3.17-3.78)
  • Mechanical - Working Load - 6120 (27221.8) Lbs. (N)

Series

Overhead Multiple Strength

Specifications

  • Eye - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Triple, Double, Single Weave

Type

Rotating Eye

UPC

783585314525

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25"-1.49" (3.17-3.78)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

2