HUBBELL CANADA
WBP_073031200_PRODIMAGE
WBP_073031200_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_073031200_alt_PRODIMAGE

Kellems Wire Management, Dusttight Grips, Strain Relief, .43-.54", 1/2" Non-Insulated

OR

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

073031202

Kellems Wire Management, Dusttight Grips, Strain Relief, .43-.54", 1/2" Non-Insulated.

  • Aluminum Fiting
  • Galvanized steel mesh provides high strength

Non isolé

Product details

General

Application

Catalog Number

073031202

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Dust-Tight Strain Relief Grips

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C

Series

Dust-Tight

Specifications

  • Body - Aluminum
  • Locknut - Steel
  • Sleeve - Aluminum
  • Strand - Galvanized Steel

Style

For Insulated Cables

Thread Size

1/2" NPT

Type

UPC

783585330020

Dimensions

Display Size

1/2" NPT

Trade Size

0.5

Conductor Related

Cable Diameter Range

0.43 in-0.54 in

Cable Size

.43"-.54" (1.09-1.37)

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

6480