HUBBELL CANADA
WBP_073031206_PRODIMAGE
WBP_073031206_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Dusttight Grips, Strain Relief, .43-.54", 1/2", Insulated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

073031208

Kellems Wire Management, Dusttight Grips, Strain Relief, .43-.54", 1/2", Insulated.

  • Aluminum Fiting
  • Galvanized steel mesh provides high strength
  • Insulating Bushing

isolé

Product details

General

Application

Approx Breaking Strength

650 lbs

Catalog Number

073031208

Color

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Dust-Tight Strain Relief Grips

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C

Series

Dust-Tight

Specifications

  • Body - Aluminum
  • Bushing - Plastic
  • Locknut - Steel
  • Sleeve - Aluminum
  • Strand - Galvanized Steel

Style

For Insulated Cables

Thread Size

1/2" NPS

Type

UPC

783585330082

Dimensions

Dimension - Thread Size

1" (2.54)

Display Size

Standard Sized

Trade Size

0.5

Conductor Related

Cable Diameter Range

0.43 in-0.54 in

Cable Size

.43"-.54" (1.09-1.37)

Cable Specification

Mesh Length @ Nom. Dia. : 4.75" (12.06 cm)

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

6480