HUBBELL CANADA
WBP_07401008_PRODIMAGE
WBP_07401008_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_07401008_alt_PRODIMAGE

07401002

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

07401002

STR MALE, DCG, .31-.37", 3/8" W/MESH.

  • Stainless steel mesh is corrosion resistant
  • Multiweave grip gives cable arc-of-bend control
  • Endless weave provides easy cable/flexible conduit installation

Produit standard

Product details

General

Application

Catalog Number

07401002

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Deluxe Cord Grips

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Series

Deluxe Cord Grips

Specifications

  • Body - Aluminum
  • Bushing - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F à 240 Deg F (-34 Deg C à 115 Deg C)

Thread Size

3/8" NPT

Type

UPC

783585321820

Dimensions

Display Size

3/8" NPT

Conductor Related

Cable Diameter Range

0.312 in-0.375 in

Cable Size

.312"-.375" (.79-.95)

Conductor Range

0.312-0.375 in (.79-.95 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

2640

Resources and downloads