BUR_KSSB44U_shearboltsplice
BUR_KSSB44U_shearboltsplice

KSSB44U, QIKSHEAR™ Shear Bolt Splice, 1000 kcmil

Brand:

Burndy

Catalog ID:

KSSB44U

QIKSHEAR™ Shear Bolt Splice, 1000 kcmil, 3/8 socket

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

Product details

General

Hex Key
3/8"
UPC
621945638532

Dimensions

Length
7 in
Outside Diameter
2.01

Conductor Related

Wire Range
1000 kcmil (Class B & C)

Logistics

Carton Quantity
5
Pallet Quantity
450

Resources and downloads