Brand: TradeSelect
Catalog ID: 1004LBU
Single gang device box that offer the option of constructing a box to hold two or more devices, Plastic ears that allow to use in rework applications
Application
These 3'' deep device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats or when extra cubic capacity is needed.
Bracket Setback
0.4375
Bracket Type
B, Side Bracket
Catalog Number
1004LBU
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463020661
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
3 in
Raised Ground
Yes
Weight
0.59 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
40
Pallet Quantity
1440