HUBBELL CANADA
Hubbell Canada_1004LHU
Hubbell Canada_1004LHU
play
3D View
Made in Canada

Single Gang Device Box, Gangable, 3 In. Deep, 15 Cu. In., With Raised Ground Screw, Cable Pryouts Ends, Nmd90 And Ac90 (50-Pack), 1004LHU

Brand:

TradeSelect

Catalog ID:

1004LHU

Single Gang Device Box, Gangable, 3 in. Deep, 15 Cu. In., with Raised Ground Screw, Cable Pryouts Ends, NMD90 and AC90 (50-Pack).

Product details

General

Application

These 3'' deep device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats or when extra cubic capacity is needed.

Bracket Type

No Bracket

Catalog Number

1004LHU

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463003015

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

3 in

Raised Ground

Yes

Weight

0.51 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

1800

Resources and downloads

Sales Drawings

3D AR Model