HUBBELL CANADA
WBP_110CB4PR10_PRODIMAGE
WBP_110CB4PR10_PRODIMAGE

110 System, Cat 5e Connector, 4 Pair, Black, 10 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

110CB4PR10

110 System, Cat 5e Connector, 4 Pair, Black, 10 Pack.

  • 110 Connecting Blocks are Terminated to the 110 Wiring Blocks Using the 110/4-Pair Termination Tool

Standard Product

Product details

General

Accessory Type

Connecting Blocks

Catalog Number

110CB4PR10

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN 110 Connecting Block System

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Series

Cat 5E

UPC

662620804057

Dimensions

Dimensions

4.3 in x 2.3 in x 0.4 in

Height

0.4 in

Length

4.3 in

Width

2.3 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

25

Resources and downloads