WBP_110BLK50FTK4_PRODIMAGE
WBP_110BLK50FTK4_PRODIMAGE

110 System, Field Termination Kit, 4 Pair Connectors, 50 Pair, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

110BLK50FTK4

110 System, Field Termination Kit, 4 Pair Connectors, 50 Pair, Black.

With Legs

Product details

General

Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
SPEEDGAIN 110 Connecting Block System
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
2
Operating Temperature
0 Degrees C to 75 Degree C
Series
Cat 5E
UPC
662620835723

Dimensions

Height
4.9 in
Length
11.9 in

Conductor Related

Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
50-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
280