Brand: TradeSelect
Catalog ID: 1102BAR
This shallow Hubbell® Gangable Device Box of 2 inches deep, offer recessed ears designed to accept the thickness of two drywall sheets.
Application
Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.
Bracket Type
No Bracket
Catalog Number
1102BAR
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
4 x 1/2 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463000830
Wiring System
Conduit
Actual Depth
2 in
Raised Ground
Yes
Weight
0.41 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
3500