Brand: TradeSelect
Catalog ID: 1104MSBU
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0.4375
Bracket Type
MSB, for Steel Stud
Catalog Number
1104MSBU
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463043486
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2 in
Raised Ground
Yes
Weight
0.6 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Carton Quantity
25
Pallet Quantity
1050