HUBBELL CANADA
WBP_110RM14_PRODIMAGE
WBP_110RM14_PRODIMAGE

110 System, Rack Mount Kit, 4 Pair with Trough, 100 Pair

Brand:

Hubbell Premise Wiring

Catalog ID:

110RM14

110 System, Rack Mount Kit, 4 Pair with Trough, 100 Pair.

With Cable Trough

Product details

General

Catalog Number

110RM14

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Rack Mount Kits

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

6

Number Of Rows And Columns

4

Operating Temperature

0 Degrees C to 75 Degree C

Performance

Electrical - Mounts directly to 19" EIA-310-D standard rack and cabinet -

Series

Cat 5E

Specifications

  • Finish - Durable black powder coat
  • Flammability - 110 wiring bases and blocks are made of fire-retardant plastic rated UL 94v-0
  • NEXT Performance - Increased Pair Isolation on 6-110 wiring and connecting blocks provided for superior NEXT performance
  • Organization - Optional rear cable organizer (HC36WF) clips to rear of panel
  • Panel Material - 14 ga. steel

UPC

662620838557

Dimensions

Dimensions

20.5 in x 4.7 in x 4.1 in

Height

4.1 in

Length

20.5 in

Width

4.7 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

100-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

Industry Standard(s)

Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations

Resources and downloads