HUBBELL CANADA
WBP_110TRB_PRODIMAGE
WBP_110TRB_PRODIMAGE

Though, Cable Management Trough without Legs

Brand:

Hubbell Premise Wiring

Catalog ID:

110TRB

Though, Cable Management Trough without Legs.

No Legs

Product details

General

Accessory Type

Cable Mgmt Troughs

Catalog Number

110TRB

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Wall Mount Kits

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Specifications

Material - Polycarbonate UL 94V-0

UPC

662620804422

Dimensions

Dimensions

8.4 in x 2.7 in x 3.8 in

Height

3.8 in

Length

8.4 in

Width

2.7 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

24

Resources and downloads