HUBBELL CANADA
WBP_110WMK_PRODIMAGE
WBP_110WMK_PRODIMAGE

Rack Hardware, 110 Wall Mount Kit, Cat 5e, 300-pair

Brand:

Hubbell Premise Wiring

Catalog ID:

110WMK

Rack Hardware, 110 Wall Mount Kit, Cat 5e, 300-pair.

Standard Product

Product details

General

Catalog Number

110WMK

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Wall Mount Kits

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

6

Number Of Rows And Columns

12

Operating Temperature

0 Degrees C to 75 Degree C

Series

Cat 5E

Specifications

  • Finish - Durable Black Powder Coat
  • Panel Material - 14 ga. Steel
  • Tower Material - 16 ga. Steel

UPC

662620820279

Dimensions

Dimensions

25.8 in x 10.2 in x 5.5 in

Height

5.5 in

Length

25.8 in

Width

10.2 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

300-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

Industry Standard(s)

Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations

Resources and downloads