Brand: TradeSelect
Catalog ID: 111050
Application
Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).
Bracket Type
No Bracket
Catalog Number
111050
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
10 x 1/2 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Knockouts - Side
6 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Handy Box, Box
UPC
626463039816
Wiring System
Conduit
Actual Depth
1.875 in
Raised Ground
Yes
Weight
23 lb
Certified Listed
CSA
Carton Quantity
1
Pallet Quantity
2750