HUBBELL CANADA
Image of 1110HV Utility Box, High Voltage (347V), 1-7/8 In. Deep, 16 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110HV
Image of 1110HV Utility Box, High Voltage (347V), 1-7/8 In. Deep, 16 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110HV
play
3D View
Image of 1110HV Utility Box, High Voltage (347V), 1-7/8 In. Deep, 16 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110HV

Utility Box, High Voltage (347V), 1-7/8 In. Deep, 16 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110HV

OR

Brand: TradeSelect

Catalog ID: 1110HV

Utility Box, High Voltage (347V), 1-7/8 in. Deep, 16 Cu. In., with Raised Ground Screw, 1/2 in. KO (50-Pack)

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring). 347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting.

Bracket Type

No Bracket

Catalog Number

1110HV

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

2 x 1/2 in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463001219

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Raised Ground

Yes

Weight

0.52 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

3250

Resources and downloads

Media

3D AR Model