HUBBELL CANADA
Image of 1110MSB Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Msb Metal Stud Bracket, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1110MSB
Image of 1110MSB Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Msb Metal Stud Bracket, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1110MSB
Image of 1110MSB Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Msb Metal Stud Bracket, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1110MSB
Clearance

Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Msb Metal Stud Bracket, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1110MSB

Brand: TradeSelect

Catalog ID: 1110MSB

Utility Box, 1-7/8 in. Deep, 16.5 Cu. In., with MSB Metal Stud Bracket, Raised Ground Screw, 1/2 in. KO (25-Pack)

Raised ground screw provides easier access and prevents the ground screw from protruding beyond the bottom of the box when tightened, Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

1110MSB

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

4 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463040126

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Raised Ground

Yes

Weight

0.45 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

900

Resources and downloads