Application
Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).
Bracket Type
No Bracket
Catalog Number
1151BAR
Color
Drawn or Welded
Welded
Gangable
No
Knockouts
4 x 1/2 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Box
UPC
626463001264
Actual Depth
2.019 in
Raised Ground
Yes
Weight
0.64 lb
Certified Listed
CSA
Carton Quantity
10
Pallet Quantity
1890