HUBBELL CANADA
Image of 1199BAR Utility Box, 2.5 In.Ches Deep, With Knockout, 1199BAR
Image of 1199BAR Utility Box, 2.5 In.Ches Deep, With Knockout, 1199BAR
play
3D View
Image of 1199BAR Utility Box, 2.5 In.Ches Deep, With Knockout, 1199BAR

Utility Box, 2.5 In.Ches Deep, With Knockout, 1199BAR

OR

Brand: TradeSelect

Catalog ID: 1199BAR

Utility Box, 2.5 Inches Deep, With Knockout.

  • Utility Box, 2.5 Inches Deep, With Knockout

This Hubbell® Utility Box and Cover, is 2 1/8in. deep and allows for a duplex receptacle.

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Type

No Bracket

Catalog Number

1199BAR

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

4 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Box

UPC

626463001288

Dimensions

Actual Depth

2.019 in

Raised Ground

Yes

Weight

0.62 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Pallet Quantity

1800

Resources and downloads

Media

3D AR Model