HUBBELL CANADA
Image of 1199H Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1199H
Image of 1199H Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1199H
play
3D View
Image of 1199H Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1199H

Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1199H

Brand: TradeSelect

Catalog ID: 1199H

Utility Box, 2-1/8 in. Deep, 18.5 Cu. In., with Raised Ground Screw, 1/2 in. KO (50-Pack)

Raised ground screw provides easier access and prevents the ground screw from protruding beyond the bottom of the box when tightened, Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Type

No Bracket

Catalog Number

1199H

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

4 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Box

UPC

626463003145

Dimensions

Actual Depth

2.019 in

Raised Ground

Yes

Weight

0.66 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

2250

Resources and downloads

Media

3D AR Model