HUBBELL CANADA
Image of 11C10HV Utility Box Cover, For Gfci (347V) (1-Pack), 11C10HV
Image of 11C10HV Utility Box Cover, For Gfci (347V) (1-Pack), 11C10HV
play
3D View
Image of 11C10HV Utility Box Cover, For Gfci (347V) (1-Pack), 11C10HV
Clearance

Utility Box Cover, For Gfci (347V) (1-Pack), 11C10HV

Brand: TradeSelect

Catalog ID: 11C10HV

Utility Box Cover, for GFCI (347V) (1-Pack)

Product details

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

11C10HV

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Cover

Dimensions

Actual Depth

0.177 in

Raised Ground

No

Weight

0.12 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

1

Resources and downloads

Media

3D AR Model