HUBBELL CANADA
Image of 11C2BAR Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2BAR
Image of 11C2BAR Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2BAR
Image of 11C2BAR Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2BAR

Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2BAR

OR

Brand: TradeSelect

Catalog ID: 11C2BAR

Utility Box Cover, for 1.625 in. Receptacle (25-Pack)

Product details

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

11C2BAR

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Cover

UPC

626463043394

Dimensions

Actual Depth

0.177 in

Raised Ground

No

Weight

0.14 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

10

Pallet Quantity

9000

Resources and downloads