HUBBELL CANADA
Hubbell Canada_11C3BAR
Hubbell Canada_11C3BAR
play
3D View
Made in Canada

1.40 In.Ches Receptacle Cover For Utility Box 1110Bar, 11C3BAR

Brand:

TradeSelect

Catalog ID:

11C3BAR

Utility Box Cover, for 1.40 in. Receptacle (10-Pack).

1.40 Inches Receptacle Cover For Utility Box 1110Bar

This Hubbell® Utility Box Cover for a 1.40 in. receptacleis is made of durable steel with a galvanized finish for corrosion resistance. For use with Hubbell® Utility box ( 1110BAR).

Product details

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

11C3BAR

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Sub Brand

tradeSELECT

Type

Cover

UPC

626463000038

Dimensions

Actual Depth

0.177 in

Raised Ground

No

Weight

0.14 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Pallet Quantity

3600

Resources and downloads

Sales Drawings

3D AR Model