HUBBELL CANADA
Image of 11C5HV Utility Box Cover, For Toggle Switch (347V) (50-Pack), 11C5HV
Image of 11C5HV Utility Box Cover, For Toggle Switch (347V) (50-Pack), 11C5HV
play
3D View
Image of 11C5HV Utility Box Cover, For Toggle Switch (347V) (50-Pack), 11C5HV

Utility Box Cover, For Toggle Switch (347V) (50-Pack), 11C5HV

Brand: TradeSelect

Catalog ID: 11C5HV

Utility Box Cover, for Toggle Switch (347V) (50-Pack)

Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Mounting screws are included with covers

Product details

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

11C5HV

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Cover

UPC

626463037188

Dimensions

Actual Depth

0.177 in

Raised Ground

No

Weight

0.14 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Pallet Quantity

9450

Resources and downloads

Media

3D AR Model