Stainless Steel Twin L Die, Index 11CD
Request a Quote
Brand:
Burndy
Catalog ID:
11CD60
Prop 65 Notice
Stainless Steel Twin L Die, Fargo, Index 11CD.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
11CD
Die Type
L Die
Type
Die
UPC
621945436244
UPC 12 Digit
6219454362444
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1
Package Contents
Die only
Pallet Quantity
891
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
11CD60 Specification Sheet
Catalogs
Full Line BURNDY Catalog